IESNA:LM-63-2002
[TEST]P957500
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]67069
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
9917.9 11003.8 11962.8 12663.4 12799.1 12037.2 11148.3 10614.1 10539.7 10995.1
11897.1 13000.6 14213.5 15995.6 17523.8 18526.6 19647.5 21000.6 22590.1 24078.8
25344.3 26211.3 26014.3 25388.1 23544.6 19643.1 14708.3 9882.9 5657.4 3170.2
2119.3 1445 626.2 324 113.8 0 0
9917.9 10942.5 11923.4 12615.2 12772.9 12041.6 11152.7 10592.2 10500.3 10933.8
11800.8 12864.8 14047.1 15610.3 17309.3 18233.2 19358.5 20624 22235.4 23667.2
24923.9 25839.1 25681.5 25011.5 23413.3 19757 15102.4 10198.1 5758.1 3135.2
2123.7 1493.2 630.5 367.8 135.7 21.9 0
9917.9 10951.3 11888.4 12632.7 12886.7 12326.2 11428.6 10776.1 10596.6 10881.2
11630 12536.4 13718.7 15036.7 16731.3 17725.2 18684.2 19827.1 21320.2 22682
24021.9 24779.4 24748.8 23846.8 22703.9 19752.6 15605.9 10539.7 6235.4 3765.7
2592.2 1904.8 1256.7 801.3 494.8 192.7 0
9917.9 10846.2 11770.1 12514.5 12930.5 12667.8 11866.5 11135.2 10776.1 10890
11411.1 12208 13096.9 14086.5 15549 16836.4 17847.9 18925 20181.7 21644.2
22914.1 24026.3 24696.2 24648.1 24556.1 24748.8 23014.8 18881.2 11792 5596.1
3529.3 2728 1957.3 1265.5 621.8 153.3 0
9917.9 10771.8 11616.9 12391.9 12930.5 13114.4 12597.7 11901.5 11323.5 11122.1
11362.9 11927.8 12650.3 13495.4 14336.1 15641 17156 18202.5 19546.8 20939.3
22436.8 23702.3 24674.4 25423.1 25738.4 26307.6 27069.5 24801.3 19117.7 10684.2
4164.2 1926.7 1300.5 818.8 411.6 52.5 0
9917.9 10692.9 11424.2 12177.4 12794.8 13241.4 13329 12930.5 12431.3 12015.3
11927.8 12173 12720.3 13311.5 14095.3 14900.9 16284.6 18106.2 19376 20400.7
21731.8 23347.6 25046.5 26561.6 28046 29736.2 32753.2 35923.4 35047.7 30012.1
21009.3 10250.7 3262.2 1142.9 407.2 48.2 0
9917.9 10539.7 11165.9 11822.7 12448.8 13009.3 13512.9 13819.4 13854.4 13766.8
13705.5 13832.5 14134.7 14590.1 15189.9 15991.3 17002.8 18325.1 19989.1 21758.1
23496.5 25532.6 27967.2 30603.2 33615.8 36352.5 39623.5 45057.5 53907 57007.2
49125.4 32499.2 16849.5 7960.6 2771.8 328.4 0
9917.9 10517.8 11073.9 11651.9 12278.1 12825.4 13394.6 13898.2 14226.6 14410.5
14611.9 14931.6 15352 15886.2 16639.3 17563.2 18627.3 19954 21499.7 23325.7
25361.8 27520.6 29968.3 32862.6 35770.1 38712.7 41904.8 46279.2 54349.3 61320.3
56858.3 39829.3 21337.7 9322.4 2824.3 275.9 0
9917.9 10408.3 10872.5 11384.8 11888.4 12440.1 12996.2 13574.2 14169.7 14782.7
15352 15995.6 16818.8 17839.1 19253.4 20751 22393 24078.8 25957.3 28085.4
30196 32297.8 34439 36786 39325.7 41808.5 44330.6 47352 51857.7 55890.6
53473.5 43292.9 27152.7 11393.6 2412.7 218.9 0
9917.9 10215.7 10539.7 10876.9 11240.3 11625.6 12041.6 12501.4 13022.5 13648.6
14449.9 15382.6 16437.9 17843.5 19704.5 21823.8 24000 26364.6 28956.8 31667.2
34421.5 36943.7 39330.1 41580.8 43560 45464.7 47680.4 50136.9 53162.6 53114.4
47098 36370 20422.6 5994.5 902 127 0
9917.9 10018.6 10154.4 10294.5 10439 10622.9 10837.4 11073.9 11345.4 11717.6
12208 12777.2 13491 14524.4 15969.4 17751.5 19787.6 21907 24048.2 26071.2
27919 29745 31562.2 33313.7 34868.1 36251.8 37657.4 39238.1 40389.7 37819.4
30901 21333.4 8451 1734 477.3 157.6 0
9917.9 9926.7 9939.8 9979.2 10031.8 10075.5 10150 10224.4 10307.6 10430.2
10605.4 10789.3 10995.1 11367.3 11932.1 12593.3 13543.5 14690.8 16113.9 17642.1
19187.8 20715.9 22266 23715.4 24998.4 26141.2 27108.9 28067.9 28190.5 25094.7
20059.1 13863.2 5552.3 1107.8 284.6 87.6 0
9917.9 9808.4 9742.8 9646.4 9541.3 9431.9 9287.4 9147.2 8945.8 8691.9
8420.4 8035 7684.7 7457 7404.5 7514 7969.4 8779.4 9812.8 10872.5
11813.9 12562.7 13219.5 13797.5 14226.6 14436.8 14222.2 13241.4 11179 8043.8
4930.5 2579.1 980.8 258.3 56.9 0 0
9917.9 9615.8 9252.3 8845.1 8385.3 7807.3 7181.2 6480.6 5771.2 5149.4
4645.9 4238.6 3919 3691.3 3533.7 3380.4 3262.2 3231.5 3371.7 3757
4212.4 4510.1 4527.6 4269.3 3840.2 3253.4 2640.4 1996.7 1396.8 849.5
499.2 293.4 157.6 52.5 13.1 0 0
9917.9 9379.3 8731.3 7978.1 7058.6 6108.4 5223.9 4532 4011 3568.7
3161.5 2784.9 2504.7 2373.3 2307.6 2220 2154.4 2093.1 2014.2 1944.2
1891.6 1804.1 1672.7 1497.5 1300.5 1099.1 910.8 766.3 643.7 525.5
394.1 254 118.2 30.7 8.8 0 0
9917.9 9103.5 8153.3 7014.8 5863.2 4838.5 4146.7 3638.8 3170.2 2780.5
2535.3 2390.8 2268.2 2158.7 2053.6 1952.9 1852.2 1729.6 1593.9 1475.6
1392.4 1309.3 1230.4 1121 1024.6 906.4 805.7 700.6 582.4 455.4
302.1 179.5 83.2 30.7 8.8 0 0
9917.9 8954.6 7728.5 6301 5004.9 4168.6 3599.3 3100.2 2754.2 2587.9
2452.1 2303.2 2154.4 2018.6 1896 1777.8 1637.7 1488.8 1344.3 1226.1
1129.7 1033.4 972.1 915.2 840.7 753.1 656.8 551.7 424.7 302.1
214.6 127 56.9 13.1 0 0 0
9917.9 8740 7255.6 5648.6 4462 3757 3209.6 2863.7 2692.9 2557.2
2421.5 2250.7 2084.3 1922.3 1760.3 1598.2 1436.2 1287.4 1169.1 1077.2
1007.1 945.8 884.5 801.3 718.1 639.3 547.3 451 363.4 289
214.6 140.1 48.2 0 0 0 0
9917.9 8608.7 6922.8 5237 4199.2 3538 3047.6 2837.4 2710.5 2570.3
2421.5 2250.7 2066.8 1874.1 1685.8 1501.9 1339.9 1217.3 1129.7 1042.1
963.3 880.1 810.1 740 670 586.8 494.8 402.8 332.8 262.7
188.3 113.8 26.3 0 0 0 0
9917.9 8490.4 6668.9 5004.9 4094.1 3446.1 3021.3 2872.5 2728 2583.5
2439 2272.6 2093.1 1900.4 1707.7 1536.9 1396.8 1261.1 1142.9 1033.4
941.4 840.7 761.9 687.5 604.3 499.2 398.5 332.8 271.5 201.4
135.7 65.7 13.1 0 0 0 0
9917.9 8494.8 6607.6 4943.6 4015.3 3389.2 3030.1 2907.5 2789.3 2644.8
2495.9 2338.3 2176.2 1996.7 1808.4 1628.9 1475.6 1335.5 1217.3 1103.4
985.2 862.6 761.9 670 569.2 455.4 345.9 289 232.1 175.2
113.8 52.5 8.8 0 0 0 0
9917.9 8591.1 6699.5 5004.9 4063.5 3419.8 3043.2 2920.6 2806.8 2662.3
2517.8 2364.5 2198.1 2023 1839.1 1655.2 1488.8 1348.7 1252.3 1147.2
1002.7 880.1 770.7 674.3 560.5 451 345.9 289 227.7 170.8
113.8 52.5 13.1 0 0 0 0
